USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Mini CB, QO, 20 A, 1P, 120/240 V, 10 kA, Plug in, AFI

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    240.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Arc fault detection circuit breaker
    Range
    QO
    Line Rated Current
    20 A
    System Voltage
    120/240 V AC
    Mounting Type
    Plug-in
    Number of Poles
    1P
    Circuit Breaker Type
    ARC-fault
    Ratings
    HACR rated
    Electrical Connection
    Pressure plate
    Complementary
    Inturrupt Rating
    10 kA at: 120/240 V AC 50/60 Hz
    Number of Panel Spaces
    1
    Wire Size
    AWG 14...AWG 8 (copper)
    AWG 12...AWG 8 (aluminium)
    height
    4.75 in
    depth
    2.91 in
    width
    0.75 in
    Environment
    Certifications
    CSA
    UL listed
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    06303 - QO SINGLE POLE ARC FAULT CIRCUIT BREAKER
    Discount Schedule
    DE2A
    GTIN
    00785901301301
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.55000000000000004
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    QO™ and QOB Miniature Circuit Breakers (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Certificate 110100-E84967 QO-AFI HOM-AFI 1P (Version 1.0)
    Certificate 1106492 QO-AFI & CAFI 1P (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Arc-D-tect™ QO™ Circuit Breaker and Arc-fault Circuit Interrupter (Version 1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2/7/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 2/7/19
    Size 195.3 KB
    Tripping curves
    Date
    Size
    Add to My Documents
    QO-GFI QO-AFI 20A, 1-pole Circuit Breaker, Trip Curve, No. 910-02 (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.