USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric QO12040M200RB125 Picture
Discontinued

Schneider Eletric QO12040M200RB125 Picture
Discontinued

QO LoadCenter, Main Breaker, 200A, 125A MB, 1PH-3W, 20SP, NEMA 3R

Show more characteristics >
QO12040M200RB125  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    954.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    load center type
    Main breaker
    Line Rated Current
    125 A
    number of spaces
    20
    Short Circuit Current Rating
    22 kA
    Maximum Number of Single Pole Circuits
    40
    Maximum Number of Tandem Breakers
    20
    Phase
    1 phase
    System Voltage
    120/240 V AC
    Complementary
    Wire Size
    AWG 4...250 kcmil (aluminium/copper)
    Enclosure Rating
    NEMA 3R outdoor
    cover type
    Surface cover
    Electrical Connection
    Lugs
    Grounding Bar
    Grounding bar (ordered separately)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded galvannealed steel
    Cover Finish
    Baked enamel grey
    box number
    5R
    product certifications
    UL listed
    height
    661 mm
    width
    14.76 in (375 mm)
    Ordering and shipping details
    Category
    00002 - QO 1PH LC,12-42 CKT,NEMA3R
    Discount Schedule
    DE3A
    GTIN
    00785901684442
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    30.080000000000002
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.