USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

QO LoadCenter, Main Breaker, 100A, 70A MB, 1PH-3W, 12SP, NEMA1

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    302.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    load center type
    Main breaker
    Line Rated Current
    70 A
    number of spaces
    12
    Short Circuit Current Rating
    22 kA
    Maximum Number of Single Pole Circuits
    12
    Maximum Number of Tandem Breakers
    0
    Phase
    1 phase
    System Voltage
    120/240 V AC
    Complementary
    Wire Size
    AWG 6...AWG 1 (aluminium/copper)
    Enclosure Rating
    NEMA 1 indoor
    cover type
    Order separately
    Electrical Connection
    Lugs
    Grounding Bar
    Grounding bar (ordered separately)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded sheet steel
    Cover Finish
    Baked enamel grey
    box number
    5
    product certifications
    UL listed
    height
    14.92 in (379 mm)
    width
    14.25 in (362 mm)
    Ordering and shipping details
    Category
    00001 - QO 1PH LC,12-42 CKT,NEMA1
    Discount Schedule
    DE3A
    GTIN
    00785901631224
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    10
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    QO™ and Homeline™ Circuit Breaker Load Centers and Enclosures Catalog (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    Specialty Machinery Tunnel Car Wash Solutions (Version 1.0)
    QO® Load Centers and Circuit Breakers Brochure (Version 1.0)
    Classified Circuit Breakers (Version 1.0)
    Date 9/29/18
    Size 321.5 KB
    Specialty Machinery In-Bay Automatic/Self Serve Car Wash Solutions Brochure (Version 1.0)
    Square D Service Upgrade Load Center (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    QO™ and Homeline™ Load Centers (Version 1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 11/24/18
    Size 195.3 KB
    Handout
    Date
    Size
    Add to My Documents
    Square D® Residential Products (Version 1.0)
    Date 9/29/18
    Size 35.6 KB
    Back Up Power Solutions (Version 1.0)
    Date 9/29/18
    Size 417.4 KB
    Square D® Residential Products (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.