USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric QO112M10060 Picture
Discontinued

Schneider Eletric QO112M10060 Picture
Discontinued

QO LoadCenter, Main Breaker, 100A, 60A MB, 1PH-3W, 12SP, NEMA1

Show more characteristics >
QO112M10060  has not been replaced. Please contact your customer care center for more information.
  • Price
    302.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    load center type
    Main breaker
    Line Rated Current
    60 A
    number of spaces
    12
    Short Circuit Current Rating
    22 kA
    Maximum Number of Single Pole Circuits
    12
    Maximum Number of Tandem Breakers
    0
    Phase
    1 phase
    System Voltage
    120/240 V AC
    Complementary
    Wire Size
    AWG 6...AWG 1 (aluminium/copper)
    Enclosure Rating
    NEMA 1 indoor
    cover type
    Order separately
    Electrical Connection
    Lugs
    Grounding Bar
    Grounding bar (ordered separately)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded sheet steel
    Cover Finish
    Baked enamel grey
    box number
    5
    product certifications
    UL listed
    height
    14.92 in (379 mm)
    width
    14.25 in (362 mm)
    Ordering and shipping details
    Category
    00199 - DE5 MISC. SERVICE PARTS
    Discount Schedule
    DE5
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    10.1
    Returnability
    N
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/20/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/20/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.