USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

200A-Blank 7.5 Inch 3P 600VAC Fusible Switch

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    2,357.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Fuse-switch disconnector
    number of poles
    3
    System Voltage
    600 V AC
    [In] rated current
    200 A at 600 V AC
    fuse type
    R
    Complementary
    height
    7.52 in (191 mm)
    number of modules
    1
    Environment
    product certifications
    UL
    CSA
    Ordering and shipping details
    Category
    09544 - RTA QMJ SWITCHES
    Discount Schedule
    PE1A
    GTIN
    00785901209034
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    32.600000000000001
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    QMB Fusible Panelboards (Version 1.0)
    Date 2/14/19
    Size 1.9 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.