USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Surge Protect - QMB - IMA - 120kA - 480Y/277VAC - 3P4W - UL - CSA

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    7,137.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Surge protection device
    Range
    QMB
    Device Short Name
    IMA
    Complementary
    Surge Current
    120 kA
    System Voltage
    480Y/277 V AC
    Phase
    3 phases
    Wiring Configuration
    4-wire
    Connection
    Plug in
    MCOV
    150 V
    Nominal Discharge Current
    20 kA
    SCCR
    200 kA
    Local Signalling
    Alarm = fault
    Status LED
    Provided Equipment
    Surge counter
    Alarm enable/disable switch
    Dry contacts
    Height
    8.9 in (226 mm)
    Width
    584 mm
    Depth
    6.5 in (165 mm)
    Environment
    Enclosure Material
    Painted sheet steel
    Standards
    UL 1283
    CSA C22.2 No 8 1986
    UL 1449 ed. 3
    UL 67
    CSA C22.2 No 29
    Ordering and shipping details
    Category
    08251 - TVSS UNIT
    Discount Schedule
    PE1A
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    40
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 06: Surge Protective Devices (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.