USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

600A 15 Inch 3P 600VAC Fusible Switch

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    6,735.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Fuse-switch disconnector
    number of poles
    3
    System Voltage
    600 V AC
    [In] rated current
    600 A at 250 V DC
    fuse type
    R
    Complementary
    height
    15 in (381 mm)
    number of modules
    1
    Environment
    product certifications
    UL
    CSA
    Ordering and shipping details
    Category
    00037 - QMB BRANCH CB,SW,& MAIN SW
    Discount Schedule
    PE1A
    GTIN
    00785901766995
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    82
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    QMB Fusible Panelboards (Version 1.0)
    Date 2/14/19
    Size 1.9 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.