USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

SWITCH FUSIBLE BRANCH 100A/CLASS R KIT

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,967.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Fuse-switch
    device application
    Branch circuit
    device short name
    QMB
    disconnector device type
    Fusible disconnect switch
    range of product
    Square D
    Complementary
    fuse type
    R
    Line Rated Current
    100 A
    device mounting
    Surface
    material
    Steel
    number of poles
    3
    Rated Voltage
    <= 600 V AC
    product destination
    Panelboard
    Switchboard
    short-circuit protection
    200000 A AIR
    switch function
    TPST
    wiring configuration
    Without neutral
    Environment
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00037 - QMB BRANCH CB,SW,& MAIN SW
    Discount Schedule
    PE1A
    GTIN
    00785901247753
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    30.970000000000002
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.