USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

SW,FUSIBLE BRNCH QMB 60A 3P TWIN CHICAGO

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    252.00 USD
Add to My Products Remove from My Products

  • Main
    device short name
    QMB
    disconnector device type
    Fusible disconnect switch
    range of product
    Square D
    Complementary
    Line Rated Current
    60 A
    device mounting
    Surface
    material
    Steel
    mounting support
    Panel
    number of poles
    3
    permissible voltage
    <= 600 V AC
    product certifications
    UL listed
    product destination
    Panelboard
    Switchboard
    short-circuit protection
    200000 A AIR
    switch function
    TPST
    wiring configuration
    Without neutral
    Ordering and shipping details
    Category
    00153 - C,CH&CHU CANADA SW NON-NEG
    Discount Schedule
    DE1
    GTIN
    00785901220589
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    23
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.