USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

BRANCH CIRCUIT BREAKER QMB 600V 400A 3P

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    6,774.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Circuit-breaker
    device application
    Branch circuit
    device short name
    QMB
    disconnector device type
    Fusible disconnect switch
    range of product
    Square D
    Complementary
    Line Rated Current
    400 A
    device mounting
    Surface
    material
    Steel
    number of poles
    3
    Rated Voltage
    <= 600 V AC
    <= 250 V DC
    product destination
    Switchboard
    Panelboard
    short-circuit protection
    30000 A AIR
    switch function
    TPST
    width
    35 in
    wiring configuration
    Without neutral
    Environment
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00037 - QMB BRANCH CB,SW,& MAIN SW
    Discount Schedule
    PE1A
    GTIN
    00785901785064
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    36
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    QMB Fusible Panelboards (Version 1.0)
    Date 2/14/19
    Size 1.9 MB
    Suppl Digest 177 Sec. 13: Obsolescent Panelboards (Version 1.7)
    User guide
    Date
    Size
    Add to My Documents
    Modular Panelboard System (Version 2)
    Date 1/9/19
    Size 2.3 MB
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate Panelboard Type QMB (Version 1.0)
    PANELBOARDS-Panelboards and Enclosed Panelboards (Version 1.0)
    CSA_Certificate_060905-S-000-3211-02 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/13/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.