USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

SWITCH, FUSIBLE MAIN QMB 240V 100A 3P

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2,208.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Fuse-switch
    device application
    Main supply
    device short name
    QMB
    disconnector device type
    Fusible disconnect switch
    range of product
    Square D
    Complementary
    Line Rated Current
    100 A
    device mounting
    Surface
    material
    Steel
    number of poles
    3
    Rated Voltage
    <= 240 V AC
    product destination
    Panelboard
    Switchboard
    short-circuit protection
    200000 A AIR
    switch function
    TPST
    wiring configuration
    Without neutral
    Environment
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00036 - QMB INTERIORS & FRONTS
    Discount Schedule
    PE1A
    GTIN
    00785901766667
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    33
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Suppl Digest 177 Sec. 13: Obsolescent Panelboards (Version 1.7)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/18
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.