USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

KIT, ELECTRICAL INTERLOCK

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    357.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Electrical interlocking
    device short name
    QMB
    range of product
    Square D
    Complementary
    height
    9 in
    interlocking type
    Without electrical interlock
    product destination
    Panelboard
    Switchboard
    Environment
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00037 - QMB BRANCH CB,SW,& MAIN SW
    Discount Schedule
    PE1A
    GTIN
    00785901122425
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.72999999999999998
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    QMB Fusible Panelboards (Version 1.0)
    Date 2/14/19
    Size 1.9 MB
    Certificate
    Date
    Size
    Add to My Documents
    PANELBOARDS-Panelboards and Enclosed Panelboards (Version 1.0)
    UL Certificate Panelboard Type QMB (Version 1.0)
    UL_Certificate_E85161_marine_breakers (Version 1.0)
    CSA_Certificate_060905-S-000-3211-02 (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    QMB 200 A EK-1 or -2 (Version 1)
    Date 2/12/19
    Size 514.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.