USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

PowerPact Q - molded case circuit breaker - 3-pole - 25 kA - 208Y/120 V - 125 A

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    1,784.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact Q
    trip unit technology
    Thermal-magnetic
    Complementary
    Line Rated Current
    125 A
    System Voltage
    208Y/120 V AC
    number of poles
    3
    breaking capacity
    25 kA 240 V AC
    continuous current rating
    80 %
    breaking capacity code
    D
    mounting mode
    Unit mount
    electrical connection
    Terminal nut load AWG 4...300 kcmil aluminium/copper
    Lugs line
    magnetic hold current
    1200 A
    magnetic tripping current
    2400 A
    height
    6.47 in
    width
    4.5 in
    depth
    3.93 in
    Environment
    product certifications
    CSA
    IEC
    UL listed
    Ordering and shipping details
    Category
    00187 - Q2M REPL MAIN CB
    Discount Schedule
    DE2A
    GTIN
    00785901417217
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4.5899999999999999
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    Powerpact Q-Frame Molded Case Circuit Breakers Unit Mount 2 and 3 Pole 250 Amp (Version 1.2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.