USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Busway I-Line Circuit Breaker Plug-in Unit, 350A, M-Frame, 18kA-600V, 3W, Vert

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    16,014.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Plug-in unit
    range of product
    I-Line
    circuit breaker type
    M-frame
    trip unit technology
    Electronic, basic, ET 1.0, LI
    Complementary
    protection type
    Circuit breaker
    mounting mode
    Bolt-on
    Line Rated Current
    350 A
    System Voltage
    600 V AC
    Phase
    3 phases
    poles description
    3P
    [Ics] rated service short-circuit breaking capacity
    80 %
    wiring configuration
    3-wire (integral ground bus)
    Interrupt Rating
    65 kA at 240 V AC
    35 kA at 480 V AC
    18 kA at 600 V AC
    AWG gauge
    AWG 3/0...500 kcmil 3 cable(s) phase and neutral
    AWG 6...300 kcmil 4 cable(s) ground
    depth
    514 mm
    height
    1174 mm
    width
    584 mm
    condition of use
    Vertical installation
    Environment
    product certifications
    UL listed file E22182
    CSA C22.2 No 27
    standards
    UL 857
    Ordering and shipping details
    Category
    20191 - PBMA/PTMA C/B PLUGS
    Discount Schedule
    PE7
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    284
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Instruction Sheet
    Date
    Size
    Add to My Documents
    I-Line™ Plug-In Units: PTMx/PTPx (250–1200 A Circuit Breakers) (Version 3.2)
    Tripping curves
    Date
    Size
    Add to My Documents
    Micrologic 2.0, 3.0, 5.0, and 6.0 Std, A, P, and H Trip Unit - Instantaneous Override Values (Version 1.0)
    ET 1.0 Electronic Trip Unit - Long-time Pickup and Delay Instantaneous Pickup and Delay 2x-10x (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.