USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

PANELBOARD 43" PANEL SKIRT ASSEMBLY

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    440.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Skirting box
    Complementary
    Material
    Steel
    width
    20 in
    height
    43 in
    depth
    5.75 in
    device mounting
    Surface
    Environment
    Enclosure Rating
    NEMA 1
    Ordering and shipping details
    Category
    00038 - NQOD PANELS RTA
    Discount Schedule
    PE1A
    GTIN
    00785901853589
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    36
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.