USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Busway I-Line Fusible Plug-in Unit,3P,100A,600V, w/Door Gasket, Class R Reject

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Plug-in unit
    range of product
    I-Line
    Complementary
    protection type
    Fuse
    mounting mode
    Plug-in
    fuse type
    H, K or J
    Line Rated Current
    100 A
    System Voltage
    600 V AC
    Phase
    3 phases
    poles description
    3P
    wiring configuration
    3-wire (integral ground bus)
    Interrupt Rating
    10 kA with H or K fuses
    200 kA with J fuses
    AWG gauge
    AWG 10...AWG 2 1 cable(s) ground
    AWG 12...AWG 1/0 1 cable(s) neutral
    AWG 12...AWG 1/0 1 cable(s) phase
    depth
    4.65 in (118 mm)
    height
    18.9 in (480 mm)
    width
    10.47 in (266 mm)
    Included Options
    Fuse rejection clips, class R
    Environment
    product certifications
    UL listed file E22182
    CSA C22.2 No 27
    standards
    UL 857
    Ordering and shipping details
    Category
    20177 - PQ 30/60/100 FUSIBLE PLUGS
    Discount Schedule
    PE7
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    19
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1438  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Instruction Sheet
    Date
    Size
    Add to My Documents
    I-Line™ Plug-In Units: 30 A, 60 A, and 100 A Fusible Switches for Use on I-Line and I-Line II Busway (Version 01)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.