USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric PN1FB004 Picture
Discontinued

Schneider Eletric PN1FB004 Picture
Discontinued

TeSys B - Pre assembled pole for contactors CV1 BF - 80A AC - 80A DC

Show more characteristics >
PN1FB004  has not been replaced. Please contact your customer care center for more information.
  • Price
    796.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    device short name
    PN1FB
    product or component type
    Pole
    Complementary
    [Ie] rated operational current AC
    80 A
    range compatibility
    CV1B contactor
    [Ie] rated operational current DC
    80 A
    [In] rated current
    80 A AC
    80 A DC
    contacts type and composition
    NO
    Ordering and shipping details
    Category
    18402 - WORLD SERVICE PARTS(CONTROL ACCESS)
    Discount Schedule
    CP10
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.3100000000000001
    Returnability
    N
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0801  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.