USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

POWERPACT AUTOMATIC MOULDED CASE SWITCH 480V 600 A P-Frame

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    5,715.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Automatic switch
    range of product
    PowerPact P
    trip unit technology
    Magnetic
    circuit breaker type
    P-frame
    Complementary
    Line Rated Current
    600 A
    System Voltage
    480 V AC
    mounting mode
    Unit mount
    poles description
    2P
    breaking capacity
    125 kA 240 V AC
    100 kA 480 V AC
    breaking capacity code
    L
    electrical connection
    Lugs load
    Lugs line
    AWG gauge
    AWG 3/0...500 kcmil aluminium/copper 3
    terminal identifier
    AL800M23K
    magnetic tripping current
    10000 A
    height
    16.24 in
    width
    16.54 in
    depth
    14.49 in
    tightening torque
    50 N.m 0.15...0.37 in² (95...240 mm²) AWG 3/0...500 kcmil
    Environment
    product certifications
    CSA
    UL listed
    IEC
    Ordering and shipping details
    Category
    01215 - PG,H,J,K,L,N UNIT MT BREAKERS
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    32
    Returnability
    Y
    Country of origin
    US
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Powerpact™ M-frame, P-frame, R-frame and NS630b-NS3200 Electronic Trip Circuit Breakers (Version 4.4)
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD for PLL24000S60: POWERPACT AUTOMATIC MOULDED CASE SWITCH 480V 600 A P-Frame (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    PowerPact with Micrologic Brochure (Version 1.0)
    Handout
    Date
    Size
    Add to My Documents
    Powerpact P- and R-Frame Molded Case Circuit Breakers (Version 11)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.