USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

MOTOR CIRCUIT PROTECTOR 600V 1000A

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    12,705.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact P
    current sensor rating range
    1000 A
    Line Rated Current
    1000 A
    breaking capacity
    100 kA 240 V AC
    65 kA 480 V AC
    25 kA 600 V AC
    AWG gauge
    AWG 3/0...500 kcmil aluminium/copper 4(cable(s))
    trip unit technology
    Thermal-magnetic
    Complementary
    product certifications
    UL listed
    CSA
    IEC
    System Voltage
    600 V AC
    module type
    P-Frame
    mounting location
    Bolt-on
    mounting mode
    Unit mount
    poles description
    3P
    breaking capacity code
    J
    electrical connection
    Lugs load
    Lugs line
    height
    16.16 in
    depth
    8.05 in
    width
    8.27 in
    tightening torque
    50 N.mFor 0.15...0.37 in² (95...240 mm²) (AWG 3/0...500 kcmil)
    1...1.3 N.m
    Ordering and shipping details
    Category
    01215 - PG,H,J,K,L,N UNIT MT BREAKERS
    Discount Schedule
    DE2
    GTIN
    00785901003427
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    32
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1323  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Powerpact™ M-frame, P-frame, R-frame and NS630b-NS3200 Electronic Trip Circuit Breakers (Version 4.4)
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    PowerPact™ P-Frame and NS630b–NS1600 Circuit Breakers (Version 09)
    Brochure
    Date
    Size
    Add to My Documents
    PowerPact with Micrologic Brochure (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/6/19
    Size 195.3 KB
    Handout
    Date
    Size
    Add to My Documents
    Powerpact P- and R-Frame Molded Case Circuit Breakers (Version 11)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/6/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.