USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Molded Case Circuit Breaker 600V 1200A, Shunt Trip

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    31,295.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact P
    current sensor rating range
    1200 A
    Line Rated Current
    1200 A
    breaking capacity
    65 kA 240 V AC
    35 kA 480 V AC
    18 kA 600 V AC
    trip unit technology
    Electronic standard Micrologic 5.0 LSI
    accessory / separate part type
    Shunt trip 24 V AC
    Complementary
    product certifications
    IEC
    UL listed
    CSA
    System Voltage
    600 V AC
    module type
    P-Frame
    mounting location
    Busbar
    mounting mode
    Unit mount
    poles description
    3P
    breaking capacity code
    G
    electrical connection
    Busbar connection load
    Busbar connection line
    continuous current rating
    100 %
    device short name
    A
    height
    16.16 in
    depth
    8.05 in
    width
    8.27 in
    tightening torque
    50 N.mFor 0.15...0.37 in² (95...240 mm²) (AWG 3/0...500 kcmil)
    1...1.3 N.m
    Ordering and shipping details
    Category
    01215 - PG,H,J,K,L,N UNIT MT BREAKERS
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    32
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1323  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/6/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/6/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.