USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

SmartBunker FX 42U 8KVA UPS Air Cooled/DX In-RowRD - NAM

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    SmartBunker FX 42U 8KVA UPS Air Cooled/DX In-RowRD - NAM
    Includes
    User Manual
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Aruba , Bahamas , Barbados , Belize , Bermuda , Brazil , Canada , Cayman Islands , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Guatemala , Guyana , Haiti , Honduras , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Trinidad And Tobago , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Battery Volt-Amp-Hour Capacity
    1728
    Typical recharge time
    1.5 hour(s)
    RBC Quantity
    1
    Physical
    Maximum Height
    86.6 inches (2200.0 mm)
    Maximum Width
    43.3 inches (1100.0 mm)
    Maximum Depth
    59.05 inches (1500.0 mm)
    Net Weight
    1500.0 lbs (680.39 kg)
    Shipping Weight
    1850.0 lbs (839.15 kg)
    Rack Height
    42 U
    Rack Free Space
    38 U
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Estonian
    Catalog
    Date
    Size
    Add to My Documents
    SmartBunker FX brochure (Version 0)
    Date 2/6/19
    Size 1,004.4 KB
    User guide
    Date
    Size
    Add to My Documents
    Addendum - California Proposition 65 Warning Statement (Version 0)
    Handout
    Date
    Size
    Add to My Documents
    Micro Data Center Solutions Flyer (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.