USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Prefabricated IT Module 240 kW 22 Racks Perimeter Cooling 480V/60Hz

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Prefabricated IT Module 240 kW 22 Racks Perimeter Cooling 480V/60Hz
    Includes
    User Manual
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    Output
    Configured Power
    240000
    Nominal Output Voltage
    480 3PH
    kW per Rack
    11.0 KW
    PDU Type
    Metered
    PDU Amp Capacity
    16.0 A
    Bypass
    External Static Bypass
    Output Frequency (sync to mains)
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
    Crest Factor
    Unlimited
    Waveform Type
    Sine wave
    Input
    Nominal Input Voltage
    480 3PH
    Input Frequency
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
    Input Connections
    Hard Wire 4-wire (3PH + G)
    Input voltage range for main operations
    408 - 552 (480) V
    Input voltage adjustable range for mains operation
    408 - 552 (480V)V V
    Electrical Connection Point
    Top Entry
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Physical
    Maximum Height
    118.11 inches (3000.0 mm)
    Maximum Width
    240.16 inches (6100.0 mm)
    Maximum Depth
    539.37 inches (13700.0 mm)
    Net Weight
    91643.0 lbs (41655.92 kg)
    Shipping Weight
    48349.4 lbs (21977.0 kg)
    Shipping Height
    125.98 inches (3200.0 mm)
    Shipping Width
    6100.0 inches (154940.0 mm)
    Shipping Depth
    539.37 inches (13700.0 mm)
    Sq Ft Requirement (footprint)
    900.0
    Rack Height
    42 U
    Rack Free Space
    924 U
    Number of Racks
    22
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.