USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric PFMIEA110C1N10A Picture
Discontinued

Schneider Eletric PFMIEA110C1N10A Picture
Discontinued

Prefabricated IT Module 110kW 10 Racks In-Row Cooling 480V/60Hz

Show more characteristics >
PFMIEA110C1N10A_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Overview
    Model Name
    Prefabricated IT Module 110kW 10 Racks In-Row Cooling 480V/60Hz
    Includes
    User Manual
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    Output
    Configured Power
    110000
    Nominal Output Voltage
    400 3PH
    kW per Rack
    11.0 KW
    PDU Type
    Metered
    PDU Amp Capacity
    16.0 A
    Bypass
    External Static Bypass
    Output Frequency (sync to mains)
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
    Crest Factor
    Unlimited
    Waveform Type
    Sine wave
    Input
    Nominal Input Voltage
    480 3PH
    Input Frequency
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
    Input Connections
    Hard Wire 4-wire (3PH + G)
    Input voltage range for main operations
    408 - 552 (480) V
    Input voltage adjustable range for mains operation
    408 - 552 (480V)V V
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.