USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Prefabricated Containerized All-in-One IT Module 32kW 5 Racks FanCoil Cooling 208V/60Hz

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Prefabricated Containerized All-in-One IT Module 32kW 5 Racks FanCoil Cooling 208V/60Hz
    Includes
    User Manual
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Aruba , Bahamas , Barbados , Belize , Bermuda , Brazil , Canada , Cayman Islands , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Guatemala , Guyana , Haiti , Honduras , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Trinidad And Tobago , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Configured Power
    32000
    Nominal Output Voltage
    208 3PH
    kW per Rack
    6.4 KW
    PDU Type
    Metered
    PDU Amp Capacity
    16.0 A
    Output Frequency (sync to mains)
    60Hz +/- 1.2 Hz
    Crest Factor
    Unlimited
    Input
    Nominal Input Voltage
    480 3PH
    Input Frequency
    60Hz +/- 2.4 Hz
    Input Connections
    Hard Wire 4-wire (3PH + G)
    Input voltage range for main operations
    177 - 239 (208V) V
    Input voltage adjustable range for mains operation
    156 - 252 (208V) / 176 - 282 (240V)V V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Physical
    Maximum Height
    240.0 inches (6096.0 mm)
    Maximum Width
    156.57 inches (3977.0 mm)
    Maximum Depth
    240.0 inches (6096.0 mm)
    Net Weight
    32959.13 lbs (14950.0 kg)
    Shipping Weight
    30959.54 lbs (14043.0 kg)
    Shipping Height
    240.0 inches (6096.0 mm)
    Shipping Width
    96.06 inches (2440.0 mm)
    Shipping Depth
    240.0 inches (6096.0 mm)
    Rack Height
    42 U
    Number of Racks
    5
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    32kW Prefabricated Containerized All-In-One Module 208V/60Hz - Mechanical Assembly (Version 0)
    32kW Prefabricated Containerized All-In-One Module 208V/60Hz - Electrical One-Line (Version 0)
    Brochure
    Date
    Size
    Add to My Documents
    SmartShelter Container Quick Reference Sheet 208V/60Hz (Version 0)
    Specification guide
    Date
    Size
    Add to My Documents
    32kW Prefabricated Containerized All-in-One 208V/60Hz - Technical Specifications (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.