USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Overhead CW - IT Module 40kW, 480V 3PH 60Hz

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Overhead CW - IT Module 40kW, 480V 3PH 60Hz
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    Physical
    Maximum Height
    19.7 inches (500.0 mm)
    Maximum Width
    57.09 inches (1450.0 mm)
    Maximum Depth
    46.85 inches (1190.0 mm)
    Net Weight
    429.9 lbs (195.0 kg)
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.