USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Busway I-Line Circuit Breaker Plug-in Unit, 100A, FH Frame, 600V, 4 Wire

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2,784.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Plug-in unit
    range of product
    I-Line
    circuit breaker type
    FH
    trip unit technology
    Thermal-magnetic
    Complementary
    protection type
    Circuit breaker
    mounting mode
    Plug-in
    Line Rated Current
    100 A
    System Voltage
    347/600 V AC
    Phase
    3 phases
    poles description
    3P
    wiring configuration
    4-wire (integral ground bus)
    Interrupt Rating
    65 kA at 240 V AC
    18 kA at 600 V AC
    25 kA at 480 V AC
    AWG gauge
    AWG 10...AWG 2 1 cable(s) ground
    AWG 14...AWG 1/0 1 cable(s) phase and neutral
    depth
    8.62 in (219 mm)
    height
    8.27 in (210 mm)
    width
    14.37 in (365 mm)
    Environment
    product certifications
    UL listed file E22182
    CSA C22.2 No 27
    standards
    UL 857
    Ordering and shipping details
    Category
    20183 - PFH /PHG/PHJ/ PHL C/B PLUGS
    Discount Schedule
    PE7
    GTIN
    00785901086963
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    18.5
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Instruction Sheet
    Date
    Size
    Add to My Documents
    I-Line™ and I-Line II Busway Plug-In Units: PFx/PKx (15–250 A Circuit Breakers) (Version 01)
    Tripping curves
    Date
    Size
    Add to My Documents
    FAFHFC FAMILY MOLDED CASE CIRCUIT BREAKERS CHARACTERISTIC TRIP CURVE NO. 650-5 (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.