USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

60A 600V F-Frame Circuit Breaker Busway Plug-In Unit

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2,394.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Section
    module type
    F-Frame
    Complementary
    fixing mode
    Plug-in
    System Voltage
    600 V AC
    [Ie] rated operational current
    60 A
    number of poles
    3
    busbar description
    Ground
    disconnector device type
    Thermal magnetic circuit breaker : 60 A
    Environment
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    20183 - PFH /PHG/PHJ/ PHL C/B PLUGS
    Discount Schedule
    PE7
    GTIN
    00785901086901
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    18
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Busway Systems (Version 6.2)
    Date 3/22/18
    Size 11.9 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    I-Line™ and I-Line II Busway Plug-In Units: PFx/PKx (15–250 A Circuit Breakers) (Version 01)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 11/1/18
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 11/1/18
    Size 195.3 KB
    Tripping curves
    Date
    Size
    Add to My Documents
    FAFHFC FAMILY MOLDED CASE CIRCUIT BREAKERS CHARACTERISTIC TRIP CURVE NO. 650-4 (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.