USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

APC IT Power Distribution Module 2 Pole 3 Wire 30A L1-L2 L6-30 620CM

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.
    Model Name
    APC IT Power Distribution Module 2 Pole 3 Wire 30A L1-L2 L6-30 620CM
    Includes
    Installation guide
    Standard Lead Time
    Usually Ships within 3 Weeks
    Product Distribution
    Canada , Japan , United States
    Output
    Nominal Output Voltage
    208V
    Maximum Total Current Draw per Phase
    30 A
    Output Connections
    (1) NEMA L6-30R (Battery Backup)
    Input
    Nominal Input Voltage
    208V
    Input Frequency
    60 Hz
    Maximum Line Current per phase
    30 A
    Physical
    Net Weight
    9.44 lbs (4.29 kg)
    Maximum Height
    5.0 inches (127.0 mm)
    Maximum Width
    17.5 inches (444.0 mm)
    Maximum Depth
    16.0 inches (406.0 mm)
    Shipping Weight
    11.44 lbs (5.2 kg)
    Shipping Height
    5.0 inches (127.0 mm)
    Shipping Width
    17.5 inches (444.0 mm)
    Shipping Depth
    16.0 inches (406.0 mm)
    Color
    Black
    Environmental
    Operating Environment
    32 - 86 °F (0 - 30 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 104 °F (-15 - 40 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 feet (0-4500 meters)
    Conformance
    Approvals
    UL Listed
    Standard warranty
    1 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Estonian
    Catalog
    Date
    Size
    Add to My Documents
    APC Modular Power Distribution, Modular Power Accessories, and Rack PDUs: 208 and 415V Compatibility Chart (Version 6)
    User guide
    Date
    Size
    Add to My Documents
    Power Distribution Module with L6-30 Output Installation (Version 1)
    Installation Addendum Power Distribution Module (Version 1)
    Certificate
    Date
    Size
    Add to My Documents
    UL/C-UL Approval E177299 (Version 12)
    Date 5/23/18
    Size 97.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.