USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Lugs for 6 wires - 2.5…16 mm² (#14…#6 AWG)

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    175.00 USD
Add to My Products Remove from My Products

  • Main
    range compatibility
    PowerPact B
    Compact NSXm
    product or component type
    Cable connector
    accessory / separate part type
    Connection accessories
    poles description
    3P
    Complementary
    provided equipment
    Interphase barriers
    quantity per set
    Set of 3
    [In] rated current
    15...125 A
    conductor material
    Aluminium
    Copper
    connections - terminals
    Screw terminal 2.5...16 mm² (AWG 14...AWG 6)
    Ordering and shipping details
    Category
    01136 - PP-B FRAME ACCESSORIES
    Discount Schedule
    DE2
    GTIN
    003606481154569
    Nbr. of units in pkg.
    50
    Package weight(Lbs)
    0.31
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.