USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric PCSPCTFCL200056 Picture

View all AccuSine PFV+

PCSPCTFCL200056

Schneider Eletric PCSPCTFCL200056 Picture
View all AccuSine PFV+
PCSPCTFCL200056

AccuSine+ current transformer - 2000/5 - Round Split Core - diam: 152.4mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    AccuSine
    product or component type
    Current transformer
    accessory / separate part category
    Measurement accessory
    range compatibility
    AccuSine PCS+ active harmonic filter
    AccuSine PFV+ electronic VAR controller
    current transformer type
    Split core balance
    secondary current
    5 A
    Complementary
    current transformer ratio
    2000/5
    electrical connection
    Flying lead 3.65 m 720 V
    input impedance
    1 Ohm
    Line Rated Current
    2000 A
    thermal factor
    1.25 at θ 86 °F (30 °C)
    1 at θ 131 °F (55 °C)
    network frequency
    50...400 Hz
    measurement accuracy
    1 %
    accuracy class
    Class 1
    System Voltage
    < 720 V AC at 50...400 Hz
    [Uimp] rated impulse withstand voltage
    10 kV (50 µs)
    depth
    1.5 in (38.1 mm) outside
    diameter
    Inner : 152.4 mm
    Outer : 215.9 mm
    product weight
    4.19 lb(US) (1.9 kg)
    Environment
    standards
    IEC 60044-1
    product certifications
    cURus
    CE
    ambient air temperature for operation
    -49...131 °F (-45...55 °C)
    Ordering and shipping details
    Category
    00089 - ACTIVE FILTERS
    Discount Schedule
    DE2C
    GTIN
    003606480891878
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4.4100000000000001
    Returnability
    N
    Country of origin
    US
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.