USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric PCSPCTFCL16001R Picture

View all AccuSine PFV+

PCSPCTFCL16001R

Schneider Eletric PCSPCTFCL16001R Picture
View all AccuSine PFV+
PCSPCTFCL16001R

AccuSine+ current transformer - 1600/1 - Rectangular Split Core - 69.8x168.2mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,015.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    AccuSine
    product or component type
    Rectangular Current Transformer
    accessory / separate part category
    Measurement accessory
    range compatibility
    AccuSine PCS+ active harmonic filter
    AccuSine PFV+ electronic VAR controller
    current transformer type
    Split core balance
    secondary current
    1 A
    Complementary
    current transformer ratio
    1600/1
    electrical connection
    Flying lead 3.65 m 720 V
    input impedance
    15 Ohm
    Line Rated Current
    1600 A
    thermal factor
    1.25 at θ 86 °F (30 °C)
    1 at θ 131 °F (55 °C)
    network frequency
    50...400 Hz
    measurement accuracy
    1 %
    accuracy class
    Class 1
    System Voltage
    < 720 V AC at 50...400 Hz
    [Uimp] rated impulse withstand voltage
    10 kV (50 µs)
    width
    139.7 mm outside
    69.8 mm inner
    height
    238 mm outside
    168.2 mm inner
    depth
    1.5 in (38.1 mm) outside
    product weight
    4.19 lb(US) (1.9 kg)
    Environment
    standards
    IEC 60044-1
    product certifications
    cURus
    CE
    ambient air temperature for operation
    -49...131 °F (-45...55 °C)
    Ordering and shipping details
    Category
    00089 - ACTIVE FILTERS
    Discount Schedule
    DE2C
    GTIN
    003606480891823
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4.4100000000000001
    Returnability
    N
    Country of origin
    US
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /