USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Active harmonic filter 300 amp 380-480 VAC N2 Enclosure

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    110,301.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    AccuSine
    product name
    AccuSine PCS+
    product or component type
    Active harmonic filter
    Complementary
    Network type
    3P
    Network configuration
    3 or 4 wires
    Motor Voltage
    380...480 V AC
    network frequency
    50/60 Hz auto sensing (+/- 3 %)
    maximum permissible voltage
    1.1 x Un
    Max [THDU] total harmonic distorsion
    8 %
    Neutral correction
    Not provided
    RMS output current rating
    300 A
    reactive power rating
    249 kvar at 480 V AC (highest nominal voltage) at 50/60 Hz
    Operating modes
    Harmonic cancellation
    Power factor correction
    Mains current balancing
    Installation location
    Indoor
    enclosure mounting
    Floor-standing
    protection type
    Circuit breaker protection
    Disconnect type
    Door-interlocked with rotary handle
    Interrupt capacity
    200 kA
    Heat dissipation
    Rear plenum with forced ventilation for high heat flow
    electromagnetic compatibility
    Conducted EMC class A conforming to EN 61000-6-4
    accessibility for operation
    Front
    location of connection
    Top or bottom
    Environment
    Enclosure degree of protection
    UL type 2
    environmental characteristic
    Operating: 3C2 conforming to IEC 60721-3-3
    Operating: 3S2 conforming to IEC 60721-3-3
    Storage: 3C3 conforming to IEC 60721-3-3
    Storage: 3S3 conforming to IEC 60721-3-3
    operating altitude
    <= 3280.84 ft (1000 m) (derate : 1 % per 100 m >1000 m)
    ambient air temperature for operation
    32...122 °F (0...50 °C) maximum: with current derating of 2 % per °C over 40°C
    32...104 °F (0...40 °C)
    relative humidity
    0...95 %
    PCBA protection
    Conformal coated
    standards
    EN 60439-1
    EN 61000-6-4
    UL 508
    CSA C22.2 No 14
    UL 60947-1
    CSA C22.2 No 60947-1-07
    product certifications
    ABS
    CE
    cULus
    RCM
    ambient air temperature for storage
    -4...140 °F (-20...60 °C)
    product weight
    881.85 lb(US) (400 kg)
    height
    82.68 in (2100 mm)
    width
    35.43 in (900 mm)
    depth
    23.62 in (600 mm)
    colour
    Light grey (RAL 7035)
    Ordering and shipping details
    Category
    00089 - ACTIVE FILTERS
    Discount Schedule
    DE2C
    GTIN
    003606480851100
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1130.97
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    LARGE ENCLOSURE 380-480V IP31-N2 (Version 1.0)
    Date 3/25/16
    Size 654.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/21/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 3/21/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.