USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric PBPEDU5B100FOOL520M1 Picture

View all Powerbus Busway

PBPEDU5B100FOOL520M1

Schneider Eletric PBPEDU5B100FOOL520M1 Picture
View all Powerbus Busway
PBPEDU5B100FOOL520M1

Busway Circuit Breaker Plug-in Unit 20A 208Y/120V 5B 6FT CORD L5-20 W/METER

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Plug-in unit
    range of product
    Powerbus
    Complementary
    Line Rated Current
    100 A
    System Voltage
    208Y/120 V AC
    Busbar Configuration
    5B L1 + N + L2 + N + L3
    Phase
    3 phases
    wiring configuration
    4-wire (200 percent neutral)
    Circuit Breaker Type
    EDU Breaker, 20 A AMP, 1 pole Number of Breakers 1 breaker
    Number of Receptacles
    Meter PM5350
    cable length
    6 ft drop cable
    connector type
    L5-20
    Environment
    NEMA Enclosure Rating
    NEMA 1
    IP degree of protection
    IP40
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.