USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

BUSWAY TAP BOX 100A 480Y/277V 3PH4W 4A CONFIG WITH METER

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    5,397.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Tap box
    range of product
    Powerbus
    Options
    Meter PM5350
    Complementary
    Line Rated Current
    100 A
    Busbar Configuration
    4A L1 + L2 + N + L3
    Busbar Material
    Silver plated copper busbar
    Integral Ground
    50 percent capacity integral ground bus
    System Voltage
    480Y/277 V AC
    Phase
    3 phases
    wiring configuration
    4-wire (100 percent neutral)
    Wire Gauge
    AWG 10...AWG 2/0 1 ground
    AWG 6...300 kcmil 1 phase and neutral
    enclosure material
    Painted aluminium black
    cable entry
    Bottom
    Environment
    IP degree of protection
    IP40
    Ordering and shipping details
    Category
    20171 - 100A & 225A BUSWAY LENGTHS & FITTINGS
    Discount Schedule
    PE8
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    60
    Returnability
    N
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.