USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

PB Busway Straight Distribution, 10ft, 225A, 600V max

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    3,570.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Straight length
    range of product
    Powerbus
    Complementary
    Line Rated Current
    225 A
    Busbar Configuration
    4A L1 + L2 + N + L3
    Busbar Material
    Silver plated copper busbar
    Integral Ground
    50 percent capacity integral ground bus
    System Voltage
    600 V AC
    Phase
    3 phases
    Wiring Configuration
    4-wire (100 percent neutral)
    Length
    10 ft
    enclosure material
    Painted aluminium black
    number of openings
    10 each side
    Environment
    IP degree of protection
    IP40
    Ordering and shipping details
    Category
    20171 - 100A & 225A BUSWAY LENGTHS & FITTINGS
    Discount Schedule
    PE8
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    51
    Returnability
    Y
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.