USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Powerbus Busway Vertical Sway Brace 400A

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    product or component type
    Sway brace
    Complementary
    mounting position
    Vertical
    Line Rated Current
    400 A
    range of product
    Powerbus
    height
    8.3 in
    width
    1.4 in
    Ordering and shipping details
    Category
    20171 - 100A & 225A BUSWAY LENGTHS & FITTINGS
    Discount Schedule
    PE8
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0
    Returnability
    N
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.