USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Powerbus Busway Side Mount Hanger 400A

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    120.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Hanger
    Complementary
    Line Rated Current
    400 A
    range of product
    Powerbus
    height
    3.34 in
    width
    12.21 in
    Ordering and shipping details
    Category
    20171 - 100A & 225A BUSWAY LENGTHS & FITTINGS
    Discount Schedule
    PE8
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5
    Returnability
    Y
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.