USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Powerbus Busway Vertical Sway Brace 225A

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    80.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Sway brace
    Complementary
    mounting position
    Vertical
    Line Rated Current
    225 A
    range of product
    Powerbus
    height
    8.3 in
    width
    1.4 in
    Ordering and shipping details
    Category
    20171 - 100A & 225A BUSWAY LENGTHS & FITTINGS
    Discount Schedule
    PE8
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3
    Returnability
    Y
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Busway Systems (Version 6.2)
    Date 3/22/18
    Size 11.9 MB
    Digest 177 Sec. 12: Busway (Version 1.8)
    Date 1/16/19
    Size 1 MB
    Date 1/16/19
    Size 219 B
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Powerbus™ Indoor Plug-In Busway (Version 2.2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.