USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric PAS43E1250 Picture

View all Lexium PAS

Lexium PAS - PAS43E1250

Portal axes PAS E

Schneider Eletric PAS43E1250 Picture
View all Lexium PAS
Lexium PAS - PAS43E1250
Portal axes PAS E

portal axis PAS E - profile size 80x80mm - toothed belt - ball - stroke 1250mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range of product
    Lexium PAS E
    Product or component type
    Portal axis
    Product specific application
    For 1 direction
    Load position
    On carriage
    Drive type
    Toothed belt
    Guide type
    Ball
    Complementary
    Operating position
    Horizontal
    Typlical payload
    55.12 lb(US) (25 kg)
    Distance per revolution
    8.07 in (205 mm)
    Operating force
    <= 1100 N for Fx
    <= 4410 N for Fy
    <= 4410 N for Fz
    Maximum speed
    6.56 ft/s (2 m/s)
    Maximum acceleration
    49.21 ft/s² (15 m/s²)
    Max. drive torque
    <= 4 N.m
    Max. torque
    <= 5 N.m for Mx
    <= 11 N.m for My
    <= 17 N.m for Mz
    Stroke
    49.21 in (1250 mm)
    Product weight
    39.68 lb(US) (18 kg) at 0 stroke with carriage and motor
    4.63 lb(US) (2.1 kg) of carriage
    89.07 lb(US) (40.4 kg) total
    Repeat accuracy
    +/- 0.05 mm
    Outer dimension
    80 x 80 mm
    Service life
    30000 km
    Associated module
    BMH1002P06A2A servo motor (supplied)
    PLE80 planetary gearbox, reduction ratio: 5:1 (supplied)
    LXM32.D18N4 servo drive (not supplied)
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    Date 5/23/18
    Size 2.4 MB
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Size Characteristics


    (1)
    LP : total length of axis
    (2)
    LC : length of carriage
    (3)
    X : Stroke, refer to product characteristics.

    A

    mm

    110

    in.

    4.33

    B

    mm

    80

    in.

    3.15

    B1

    mm

    322

    in.

    12.68

    c

    mm

    25

    in.

    0.98

    E0

    mm

    62

    in.

    2.44

    E1

    mm

    62

    in.

    2.44

    LC

    mm

    244

    in.

    9.61

    LP

    mm

    = 270 + LC + X

    in.

    = 10.63 + LC + X

    M

    mm

    100

    in.

    3.94

    mm

    M6 X 14

    in.

    M6 X 0.55

    ∅1

    mm

    10H7 X 2.1

    in.

    10H7 X 0.08


  • Mounting and Clearance

    Servo Motor Mounting

    Standard servo motor mounting


    Servo motor mounted on the left



  • Performance Curves

    Axis Positioning Time as a Function of the Stroke


    X :
    Stroke
    Y :
    Positioning time


  • Technical Description

    Forces and Torques Exerted on the Lexium PAS E Portal Axis