USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric PAS41E1300 Picture

View all Lexium PAS

Lexium PAS - PAS41E1300

Portal axes PAS E

Schneider Eletric PAS41E1300 Picture
View all Lexium PAS
Lexium PAS - PAS41E1300
Portal axes PAS E

portal axis PAS E - profile size 40x40mm - toothed belt - roller - stroke 1300mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range of product
    Lexium PAS E
    Product or component type
    Portal axis
    Product specific application
    For 1 direction
    Load position
    On carriage
    Drive type
    Toothed belt
    Guide type
    Roller
    Complementary
    Operating position
    Horizontal
    Typlical payload
    8.82 lb(US) (4 kg)
    Distance per revolution
    3.31 in (84 mm)
    Operating force
    <= 300 N for Fx
    <= 660 N for Fy
    <= 430 N for Fz
    Maximum speed
    6.56 ft/s (2 m/s)
    Maximum acceleration
    49.21 ft/s² (15 m/s²)
    Max. drive torque
    <= 4 N.m
    Max. torque
    <= 5 N.m for Mx
    <= 11 N.m for My
    <= 17 N.m for Mz
    Stroke
    51.18 in (1300 mm)
    Product weight
    7.94 lb(US) (3.6 kg) at 0 stroke with carriage and motor
    1.1 lb(US) (0.5 kg) of carriage
    32.63 lb(US) (14.8 kg) total
    Repeat accuracy
    +/- 0.05 mm
    Outer dimension
    40 x 40 mm
    Service life
    30000 km
    Associated module
    BSH0552P01A2A servo motor (supplied)
    PLE40 planetary gearbox, reduction ratio: 3:1 (supplied)
    LXM32.U60N4 servo drive (not supplied)
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    Date 5/23/18
    Size 2.4 MB
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Size Characteristics


    (1)
    LP : total length of axis
    (2)
    LC : length of carriage
    (3)
    X : Stroke, refer to product characteristics.

    A

    mm

    53.5

    in.

    2.11

    B

    mm

    40

    in.

    1.57

    B1

    mm

    258

    in.

    10.16

    c

    mm

    10

    in.

    0.39

    E0

    mm

    25

    in.

    0.98

    E1

    mm

    25

    in.

    0.98

    LC

    mm

    200

    in.

    7.87

    LP

    mm

    = 127 + LC + X

    in.

    = 5.00 + LC + X

    M

    mm

    55

    in.

    2.16

    mm

    M5 X 12

    in.

    M5 X 0.47

    ∅1

    mm

    8H7 X 2.1

    in.

    8H7 X 0.08


  • Mounting and Clearance

    Servo Motor Mounting

    Standard servo motor mounting


    Servo motor mounted on the left



  • Performance Curves

    Axis Positioning Time as a Function of the Stroke


    X :
    Stroke
    Y :
    Positioning time


  • Technical Description

    Forces and Torques Exerted on the Lexium PAS E Portal Axis