USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric PAS41BR Picture

View all Lexium PAS

Lexium PAS - PAS41BR

Portal axes PAS B

Schneider Eletric PAS41BR Picture
View all Lexium PAS
Lexium PAS - PAS41BR
Portal axes PAS B

portal axis PAS B - profile size 40x40 - toothed belt - rollers

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range of product
    Lexium PAS
    Product or component type
    Portal axis
    Product specific application
    For 1 direction
    Load position
    On carriage
    Drive type
    Toothed belt
    Guide type
    Roller
    Complementary
    Operating position
    Horizontal
    Function available
    Different types of sensors for the limit switch function
    Different types of carriage adapted to the load
    1 to 3 carriages
    Anti-corrosion version proof enhance
    Anti-static belt
    Protective metal strip
    Different types of motor mounting
    Operating force
    <= 300 N for Fx
    <= 660 N for Fy
    <= 430 N for Fz
    Maximum speed
    26.25 ft/s (8 m/s)
    Maximum acceleration
    65.62 ft/s² (20 m/s²)
    Max. drive torque
    <= 4 N.m
    Max. torque
    <= 5 N.m for Mx
    <= 11 N.m for My (carriage type 2)
    <= 28 N.m for My (carriage type 4)
    <= 17 N.m for Mz (carriage type 2)
    <= 43 N.m for Mz (carriage type 4)
    Min. … Max. stroke
    4.92...118.11 in (125...3000 mm)
    Repeat accuracy
    +/- 0.05 mm
    Outer dimension
    40 x 40 mm
    Service life
    30000 km
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 2/7/18
    Size 2 MB
    User guide
    Date
    Size
    Add to My Documents
    Date 5/23/18
    Size 2.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Size Characteristics


    (2)
    LP : total length of axis
    (3)
    LC : length of carriage
    (4)
    X : Stroke, depending on application

    Without protective metal strip

    With protective metal strip

    A

    mm

    53.5

    53.5

    in.

    2.11

    2.11

    c

    mm

    10

    10

    in.

    0.39

    0.39

    d

    mm

    9

    in.

    0.35

    D

    mm

    48.5

    in.

    1.91

    LP

    mm

    = 127 + LC + X

    = 145 + LC + X

    in.

    = 5.00 + LC + X

    = 5.71 + LC + X

    M

    mm

    55

    55

    in.

    2.16

    2.16

    Carriage type 2

    Without protective metal strip

    With protective metal strip

    E0

    mm

    25

    82

    in.

    0.98

    3.23

    E1

    mm

    25

    82

    in.

    0.98

    3.23

    LC

    mm

    200

    297

    in.

    7.87

    11.69

    Carriage type 4

    Without protective metal strip

    With protective metal strip

    E0

    mm

    25

    82

    in.

    0.98

    3.23

    E1

    mm

    105

    162

    in.

    4.13

    6.38

    LC

    mm

    280

    377

    in.

    11.02

    14.84


  • Technical Description

    Forces and Torques Exerted on the Lexium PAS B Portal Axis



    Types of Interface for the Drive Element
    Drive Element Fixed on Right-Hand Side


    Drive Element Fixed on Left-Hand Side


    Without Connection / Without Adaptor Plate



    Possible Motor Drive Configurations and Orientations
    Motor Only Without Gearbox


    Motor With Planetary Gearbox


    Motor With Angular Planetary Gearbox


    Planetary Gearbox Only


    Angular Planetary Gearbox Only


    Without Motor, Without Gearbox, With Adaptor Plate for the Drive Element


    Without Motor, Without Gearbox