USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric PA31200RC Picture
Discontinued

View all LA, LH, Q4 Molded Case Circuit Breakers

LA, LH, Q4 Molded Case Circuit Breakers - PA31200RC

FA / LA MCCB Rating Columns

Schneider Eletric PA31200RC Picture
Discontinued
View all LA, LH, Q4 Molded Case Circuit Breakers
LA, LH, Q4 Molded Case Circuit Breakers - PA31200RC
FA / LA MCCB Rating Columns

3P 1200A RATING COLUMN

Show more characteristics >
PA31200RC  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    552.00 USD
Add to My Products Remove from My Products

  • Main
    product name
    Square D
    product or component type
    Rating plug
    trip unit technology
    Magnetic
    Thermal-magnetic
    circuit breaker type
    PAF
    PHF
    Complementary
    Line Rated Current
    1200 A
    poles description
    3P
    System Voltage
    600 V AC
    magnetic tripping current
    3500...9000 A
    Environment
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    00975 - PA/C/H BRKR+SW+RATING CLMN
    Discount Schedule
    DE2
    GTIN
    00785901773481
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.1500000000000001
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.