USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric PA2700RC Picture
Discontinued

Schneider Eletric PA2700RC Picture
Discontinued

2P 700A RATING COLUMN

Show more characteristics >
PA2700RC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    product name
    Square D
    product or component type
    Rating plug
    trip unit technology
    Magnetic
    Thermal-magnetic
    circuit breaker type
    PAF
    PHF
    Complementary
    Line Rated Current
    700 A
    poles description
    2P
    System Voltage
    600 V AC
    magnetic tripping current
    3200...9000 A
    Environment
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    00975 - PA/C/H BRKR+SW+RATING CLMN
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    US
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.