USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric PA11284 Picture
Discontinued

View all PowerPact P-Frame Molded Case Circuit Breakers

PowerPact P-Frame Molded Case Circuit Breakers - PA11284

Unstructured Data

Schneider Eletric PA11284 Picture
Discontinued
View all PowerPact P-Frame Molded Case Circuit Breakers
PowerPact P-Frame Molded Case Circuit Breakers - PA11284
Unstructured Data

CIRCUIT BREAKER AUXILLARY SWITCH 1A/1B

Show more characteristics >
PA11284  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    375.00 USD
Add to My Products Remove from My Products

  • Main
    circuit breaker type
    Standard
    range of product
    Square D
    Complementary
    load current
    <= 5 A 30 V DC
    <= 10 A 125/250 V AC
    product destination
    Circuit breaker PA/PH/PC/Pe/PX
    Environment
    product certifications
    CSA
    IEC
    UL listed
    Ordering and shipping details
    Category
    00985 - FIA FOR ALL BREAKERS
    Discount Schedule
    DE2
    GTIN
    00785901420033
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.64000000000000001
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.