USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact P-Frame Molded Case Circuit Breakers
Schneider Eletric PA11212 Picture
Discontinued

PA11212

Product Logo
Schneider Eletric PA11212 Picture
Discontinued
PA11212
Product Logo

125 to 250VAC PA/PH/PC/PE/PX AUXILIARY SWITCH 1A/1B

Show more characteristics
PA11212PA11212  has not been replaced. Please contact your customer care center for more information.
  • Price*
    312.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Auxiliary contact
    breaking capacity code
    PA
    PE
    PX
    PC
    PH
    Complementary
    rated voltage
    125…250 V AC
    30 V DC
    Line Rated Current
    10 A
    5 A
    contacts type and composition
    1 NO + 1 NC
    marking
    B
    A
    Environment
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Category
    00985-FIA FOR ALL BREAKERS
    Discount Schedule
    DE2
    GTIN
    00785901789321
    Package weight(Lbs)
    2.50 lb(US) (1.135 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • French
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Field-Installable Shunt Trip or Auxiliary Switch Accessory (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /