USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact P-Frame Molded Case Circuit Breakers
Schneider Eletric PA11202 Picture
Discontinued

PA11202

Product Logo
Schneider Eletric PA11202 Picture
Discontinued
PA11202
Product Logo

CIRCUIT BREAKER AUXILIARY SWITCH 1A/1B

Show more characteristics
PA11202PA11202  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    312.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00985 - FIA FOR ALL BREAKERS
    Discount Schedule
    DE2
    GTIN
    00785901704959
    Package weight(Lbs)
    1.13 kg (2.5 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen + Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Under investigation
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /