USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Double Throw Safety Switches
Schneider Eletric PA11124 Picture
Discontinued

PA11124

Schneider Eletric PA11124 Picture
Discontinued
PA11124

CB UNDERVOLTAGE TRIP 240V AC

Show more characteristics >
PA11124  has not been replaced. Please contact your customer care center for more information.
  • Price*
    755.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    circuit breaker type
    Standard
    Complementary
    product destination
    PA/PC/PH/PE/PX circuit breaker
    threshold tripping voltage
    0.35...0.7 Un
    Environment
    product certifications
    CSA
    UL listed
    IEC
    Ordering and shipping details
    Category
    00985-FIA FOR ALL BREAKERS
    Discount Schedule
    DE2
    GTIN
    00785901681830
    Package weight(Lbs)
    2.50 lb(US) (1.135 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /