USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric PA11007 Picture
Discontinued

View all PowerPact P-Frame Molded Case Circuit Breakers

PowerPact P-Frame Molded Case Circuit Breakers - PA11007

Unstructured Data

Schneider Eletric PA11007 Picture
Discontinued
View all PowerPact P-Frame Molded Case Circuit Breakers
PowerPact P-Frame Molded Case Circuit Breakers - PA11007
Unstructured Data

CIRCUIT BREAKER SHUNT TRIP 24V DC

Show more characteristics >
PA11007  has not been replaced. Please contact your customer care center for more information.
  • Price
    755.00 USD
Add to My Products Remove from My Products

  • Main
    circuit breaker type
    Standard
    device application
    Trips circuit breaker from remote location
    Complementary
    System Voltage
    24 V DC
    product destination
    Circuit breaker PA/PC
    Environment
    product certifications
    CSA
    IEC
    UL listed
    Ordering and shipping details
    Category
    00985 - FIA FOR ALL BREAKERS
    Discount Schedule
    DE2
    GTIN
    00785901681700
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.5
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.