USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric P7650B0C0B6C1E0A Picture
Discontinued

View all PowerLogic ION7550/ION7650 series

PowerLogic ION7550/ION7650 series - P7650B0C0B6C1E0A

Products

Schneider Eletric P7650B0C0B6C1E0A Picture
Discontinued
View all PowerLogic ION7550/ION7650 series
PowerLogic ION7550/ION7650 series - P7650B0C0B6C1E0A
Products

ION7650 - wDispl - 10MB 512s - 5A 240VAC/300VDC 60Hz - RS+T2+E+M - 20I+3RC+4O

Show more characteristics >
P7650B0C0B6C1E0A  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range
    PowerLogic
    product name
    PowerLogic ION7650
    device short name
    ION7650
    product or component type
    Energy and power quality meter
    Complementary
    power quality analysis
    Waveform capture
    Disturbance direction detection
    Compliance monitoring
    Dip and swell, transient
    Harmonic distortion
    Programmablity (logic and math functions)
    Setpoint learning
    Voltage sag and swell detection
    Up to the 63rd harmonic
    device application
    Tariff metering
    Co-generation and IPP monitoring
    Demand and power factor control
    Load curtailment
    Equipment monitoring and control
    Energy pulsing and totalisation
    Instrument transformer correction
    type of measurement
    Apparent power total
    Apparent power per phase
    Active power total
    Active power per phase
    Reactive power total
    Reactive power per phase
    Voltage
    Current
    Frequency
    Power factor total
    Power factor per phase
    supply voltage
    85...240 V AC 47...63 Hz
    110...300 V DC
    network frequency
    60 Hz
    Line Rated Current
    5 A
    poles description
    1P + N
    3P
    3P + N
    power consumption in VA
    20 VA
    <= 45 VA
    display resolution
    320 x 240 pixels QVGA
    display type
    Backlit LCD
    sampling rate
    512 samples/cycle
    measurement current
    0...5 A
    input type
    Current 0.005...20 A 0.002 Ohm
    measurement voltage
    100...600 V AC phase to phase
    57...347 V AC phase to neutral
    frequency measurement range
    42...69 Hz
    number of inputs
    16 digital 120 V DC
    4 analog 0...20 mA
    measurement accuracy
    0.2 % energy
    0.1 % current 1...5 A
    0.1 % voltage 57...288 V
    accuracy class
    Class 0.2S energy conforming to IEC 62053-22
    number of outputs
    3 relay
    4 solid state
    communication port protocol
    Telnet
    DNP3 : <= 115.2 kbits/s,
    ION : <= 115.2 kbits/s,
    Modbus : <= 115.2 kbits/s,
    TCP/IP : 10/100 Mbit/s,
    communication port support
    RS232 SUB-D 9
    RS485
    Ethernet RJ45
    Modem RJ11
    Infrared
    data recording
    Data logs
    Event logs
    Min/max of instantaneous values
    Sequence of event recording
    Time stamping
    Trending/forecasting
    GPS synchronisation
    transmission rate
    <= 115.2 kbits/s
    10/100 Mbit/s
    <= 57.6 kbits/s
    memory capacity
    10 MB
    web services
    Web server
    tamperproof of settings
    Protected by access code
    Environment
    electromagnetic compatibility
    ● susceptibility to electromagnetic fields, conforming to IEC 61000-4-3
    ● electrical fast transient/burst immunity test, conforming to IEC 61000-4-4
    ● 1.2/50 µs shock waves immunity test, conforming to IEC 61000-4-5
    ● electrostatic discharge, conforming to IEC 61000-4-2
    ● conducted and radiated emissions class B, conforming to CISPR 22
    mounting mode
    Flush-mounted
    mounting support
    Enclosure door
    type of installation
    Indoor installation
    overvoltage category
    III
    IP degree of protection
    IP30 back IEC 60529
    IP50 front face IEC 60529
    relative humidity
    5...95 %
    pollution degree
    2
    ambient air temperature for operation
    -4...158 °F (-20...70 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    operating altitude
    0...6561.68 ft (0...2000 m)
    standards
    IEC 61010-1
    width
    7.56 in (192 mm)
    depth
    6.85 in (174 mm)
    height
    7.56 in (192 mm)
    product weight
    4.19 lb(US) (1.9 kg)
    Ordering and shipping details
    Category
    09755 - POWERLOGIC ION 75/76 ACCESSORIES
    Discount Schedule
    PM1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    6.2999999999999998
    Returnability
    N
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 3/13/18
    Size 866.2 KB
    Date 10/12/18
    Size 3 MB
    Date 11/26/18
    Size 9.5 MB
    Date 10/5/18
    Size 111.4 KB
    CAD
    Date
    Size
    Add to My Documents
    Date 3/26/18
    Size 13.1 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 3/26/18
    Size 659.6 KB
    Date 3/26/18
    Size 654.2 KB
    Date 3/26/18
    Size 2.3 MB
    Date 3/26/18
    Size 2.3 MB
    Date 3/26/18
    Size 847.1 KB
    Date 3/26/18
    Size 217.9 KB
    Date 3/26/18
    Size 205.9 KB
    Date 4/6/18
    Size 286.8 KB
    Date 4/6/18
    Size 281.1 KB
    Date 4/6/18
    Size 230.1 KB
    Date 11/21/18
    Size 2.3 MB
    Date 11/21/18
    Size 659.6 KB
    Date 11/21/18
    Size 683.5 KB
    Date 11/21/18
    Size 624.2 KB
    Date 11/21/18
    Size 654.2 KB
    Firmware - Released
    Date
    Size
    Add to My Documents
    ION7650 v411 Firmware
    Date 11/21/18
    Size 2.8 MB
    Date 11/21/18
    Size 3.3 MB
    Date 11/21/18
    Size 3.3 MB
    ION7650 v375 Firmware
    Date 7/4/18
    Size 2.8 MB
    Date 7/4/18
    Size 3.3 MB
    Date 7/4/18
    Size 2.8 MB
    Date 7/4/18
    Size 3.3 MB
    Date 7/4/18
    Size 2.8 MB
    Date 12/28/18
    Size 1.6 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.