USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerLogic ION7550/ION7650 series
Schneider Eletric P7650A0C0B6E0K0A Picture
Discontinued

P7650A0C0B6E0K0A

Green premium brand logo
Schneider Eletric P7650A0C0B6E0K0A Picture
Discontinued
P7650A0C0B6E0K0A
Green premium brand logo

ION7650 - wDispl - 5MB 512s - 5A 240VAC/300VDC 60Hz - RS+T2+E - 16I+3R+8O

Show more characteristics
P7650A0C0B6E0K0AP7650A0C0B6E0K0A  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    8,656.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    product name
    PowerLogic ION7650
    device short name
    ION7650
    product or component type
    Energy and power quality meter
    Complementary
    power quality analysis
    harmonic distortion
    compliance monitoring
    dip and swell, transient
    disturbance direction detection
    programmablity (logic and math functions)
    setpoint learning
    voltage sag and swell detection
    waveform capture
    up to the 63rd harmonic
    device application
    Tariff metering
    Load curtailment
    Equipment monitoring and control
    Energy pulsing and totalisation
    Instrument transformer correction
    Co-generation and IPP monitoring
    Demand and power factor control
    type of measurement
    Power factor total
    Power factor per phase
    Apparent power total
    Apparent power per phase
    Active power total
    Active power per phase
    Reactive power total
    Reactive power per phase
    Current
    Voltage
    Frequency
    supply voltage
    110...300 V DC
    85...240 V AC 47...63 Hz
    network frequency
    60 Hz
    Line Rated Current
    5 A
    poles description
    1P + N
    3P
    3P + N
    power consumption in VA
    20 VA
    maximum power consumption in VA
    45 VA
    display resolution
    320 x 240 pixels QVGA
    display type
    Backlit LCD
    sampling rate
    512 samples/cycle
    measurement current
    0…5 A
    input type
    current 0.005...20 A 0.002 Ohm)
    measurement voltage
    100…600 V AC phase to phase
    57…347 V AC phase to neutral
    frequency measurement range
    42…69 Hz
    number of inputs
    16 digital 120 V DC
    measurement accuracy
    Current 0.1 % 1...5 A
    Voltage 0.1 % 57...288 V
    Energy 0.2 %
    accuracy class
    Class 0.2S energy IEC 62053-22
    number of outputs
    3 relay
    4 solid state
    4 analog
    communication port protocol
    ION
    Telnet
    IEC 61850
    DNP3
    Modbus
    TCP/IP
    communication port support
    SUB-D 9 RS232
    ST fiber optic
    RJ11 modem
    RJ45 Ethernet
    RS485
    data recording
    Data logs
    Event logs
    Trending/forecasting
    Min/max of instantaneous values
    Sequence of event recording
    GPS synchronisation
    Time stamping
    transmission rate
    <= 19200 bauds
    10/100 Mbit/s
    300...115200 bauds
    300...57600 bauds
    memory capacity
    5 MB
    web services
    Web server
    tamperproof of settings
    Protected by access code
    compatibility code
    ION7650
    Environment
    electromagnetic compatibility
    Electrostatic discharge IEC 61000-4-2
    Susceptibility to electromagnetic fields IEC 61000-4-3
    Electrical fast transient/burst immunity test IEC 61000-4-4
    1.2/50 µs shock waves immunity test IEC 61000-4-5
    Conducted and radiated emissionsB CISPR 22
    mounting mode
    Flush-mounted
    mounting support
    Enclosure door
    type of installation
    Indoor installation
    overvoltage category
    III
    IP degree of protection
    Back IP30 IEC 60529
    Front face IP50 IEC 60529
    relative humidity
    5…95 %
    pollution degree
    2
    ambient air temperature for operation
    -4…158 °F (-20…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    operating altitude
    0...6561.68 ft (0...2000 m)
    standards
    IEC 61010-1
    width
    7.56 in (192 mm)
    depth
    6.85 in (174 mm)
    height
    7.56 in (192 mm)
    net weight
    4.19 lb(US) (1.9 kg)
    Ordering and shipping details
    Category
    09755 - POWERLOGIC ION 75/76 ACCESSORIES
    Discount Schedule
    PM1
    Package weight(Lbs)
    2.86 kg (6.3 lb(US))
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Dichloromethane (Methylene chloride) and Bisphenol A (BPA) which is known to the State of California to cause Carcinogen + Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • Documents

    Language
    • English
    • Spanish
    • Russian
    • French
    User guide
    Date
    Size
    Add to My Documents
    What’s new in PowerLogic ION7550/ION7650 firmware v415 (Version 01)
    PowerLogic ION7550/ION7650 User guide (Version 08)
    IEC 61000-4-30 compliance and ION meters -EN (Version 12)
    ION Reference -EN (Version 10)
    Date 10/26/18
    Size 9.5 MB
    CAD
    Date
    Size
    Add to My Documents
    ION7650 INTEGRATED (Version 1.0)
    Date 3/5/18
    Size 13.1 MB
    Certificate
    Date
    Size
    Add to My Documents
    ION7650-EN55022 Certificate (Version 1.0)
    Date 12/9/14
    Size 230.1 KB
    7550_7650_Russia_Metrology_Certificate (Version 1.0)
    7550_7650_Russia_EAC_Certificate (Version 1.0)
    Date 11/14/18
    Size 659.6 KB
    7650_61000-4-30_Ed3_16200649-01b_Certificate (Version 1.0)
    ION7650-CISPR 22 Certificate (Version 1.0)
    Date 11/19/14
    Size 286.8 KB
    ION7650-EMC Immunity Certificate (Version 1.0)
    Date 12/9/14
    Size 281.1 KB
    ION7650-Measurement Canada Certificate (Version 1.0)
    ION7650-EAC Certificate (Version 1.0)
    Date 3/14/16
    Size 659.6 KB
    ION7650-IEC61000-4-30 Certificate (Version 1.0)
    ION7650-IEC61850 Certificate (Version 1.0)
    Date 12/2/10
    Size 2.3 MB
    ION7650-OFGEM Certificate (Version 1.0)
    Date 10/26/06
    Size 205.9 KB
    ION7650-ECD (Version 1.0)
    Date 4/20/16
    Size 654.2 KB
    ION7650-IEC62053-22 IEC62053-21 IEC62053-23 Certificat (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    PowerLogic ION7550/ION7650 Manuel d’installation (Version 15)
    PowerLogic ION7550/ION7650 Installation guide (Version 15)
    PowerLogic ION7550/ION7650 Manual de instalación (Version 15)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/21/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/21/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/21/19
    Size 195.3 KB
  • Software and Firmware

    Language
    • English
    Firmware - Released
    Date
    Size
    Add to My Documents
    ION7550 V415 Firmware (Version 1.0)
    Date 5/3/19
    Size 3.3 MB
    Date 5/3/19
    Size 79.9 KB
    ION7650 V415 Firmware (Version 1.0)
    Date 5/3/19
    Size 3.3 MB
    Date 5/3/19
    Size 79.9 KB
    ION7550 RTU V415 Firmware (Version 1.0)
    Date 5/3/19
    Size 2.9 MB
    Date 5/3/19
    Size 79.9 KB
    ION7650 v375 Firmware (Version 1.0)
    Date 7/4/18
    Size 2.8 MB
    Date 7/4/18
    Size 3.3 MB
    Date 7/4/18
    Size 2.8 MB
    Date 7/4/18
    Size 3.3 MB
    Date 7/4/18
    Size 2.8 MB
    ION7650 v411 Firmware (Version 1.0)
    Date 7/4/18
    Size 2.8 MB
    Date 7/4/18
    Size 3.3 MB
    Date 7/4/18
    Size 3.3 MB
    ION7650 V410 Firmware (Version 410)
    Date 3/6/17
    Size 1.6 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /